Carrier > About > Contacts Home
Finland
JavaScript Required
Commercial
Sales
Carrier Oy (Sales)
Linnavuorentie 28 A
Helsinki 00950
Finland
Phone: 358-9-613-131
Fax: 358-9-613-135-0
Email: olli.perunka@carrier.utc.com
Contact Name: Olli Perunka
Service
Carrier Oy (Service)
Linnavuorentie 28 A
Helsinki 00950
Finland
Phone: 358-9-613-131
Fax: 358-9-613-135-00
Email: kosti.harjula@carrier.utc.com
Contact Name: Kosti Harjula
Residential
Sales
Carrier Oy (Sales)
Linnavuorentie 28 A
Helsinki 00950
Finland
Phone: 358-9-613-131
Fax: 358-9-613-135-0
Email: olli.perunka@carrier.utc.com
Contact Name: Olli Perunka
Service
Carrier Oy (Service)
Linnavuorentie 28 A
Helsinki 00950
Finland
Phone: 358-9-613-131
Fax: 358-9-613-135-00
Email: kosti.harjula@carrier.utc.com
Contact Name: Kosti Harjula